Pressure sensing technology is critical when pressure monitoring for plant security, or pressure control for high level functionality are needed in an application. Pressure sensors can be used to automatically monitor pressure levels in a pneumatic system, or be used for more complex monitoring functions in air, water, hydraulic or any allfluid fluid applications. Electronic pressure sensors are particularly suitable in applications where the classic mechanical pressure switch is not suitable.
- You are here