High Pressure Valves & Regulation Solutions
At Norgren, we have extensive experience of flow control and pressure regulation across many applications, including industrial gas, offshore energy and alternative fuels.
Industrial and process gases are typically stored and transported at high pressure and need to be regulated down to a safe working pressure prior to use. Our market leading product brands – Norgren, Buschjost, Herion and Maxseal offer capability of managing pressures up to 1000 bar and in safety critical applications.
We are expert at designing for the precise needs of many high pressure applications:
0.1 bar to over 1000 bar
1/8” to 5” ports
Industrial gases including N2, O2, Ar, Kr, CH4, H2, He, CO2, CO, N20, etc.
Natural Gas
Hydraulic Fluids including water glycol, hydraulic oil, seawater, kerosene, etc
Temperature from -55ºC to +300ºC
Regulator Cv range: 0.08 - 83
Our products include valves for many different applications, as well as actuators, pressure switches and sensors and pressure regulators. We offer both individual parts as well as manifold systems to maximise the efficiency of your process. The core product range includes:
Spring loaded and dome loaded pressure regulators
Back pressure regulators
Solenoid operated valves
Isolation valves
Check valves
Relief valves
Bellow sealed valves
Filters – Inline and Tee
Our products include valves for many different applications, as well as actuators, pressure switches and sensors and pressure regulators. We offer both individual parts as well as manifold systems to maximise the efficiency of your process.