Our core range of actuator position switch is the M/50 range, available as a reed switch or a solid state switch in both PNP or NPN options and our new IO Link version. These switches when fitted to the outside of a magnetic cylinder allow position sensing of the piston. The M/50 range come in 2, 5 and 10 metre lengths or a plug type. Options include temperature resistant or ATEX approved versions.
- You are here