Languages

Account

Welcome Back


My Account

View your account information including order history, saved baskets and delivery addresses.

View Account

Account

Login

Login to gain access to your account.

Forgot password?

Login

Register

Don't have an account? Register to access price and availability of your favorite Norgren products.

Register
  • Contact
  • Distributors
  • Languages
  • Login
  • 0Basket
  • Menu
  • Products
  • Industries
  • Services
  • Resources
  • About Us
  • Contact
  • Distributors
  • Login

KA/802050/M/250

  • Overview
  • Technical Details

Downloads

    We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

    Fittings

    S02250828

    Pneufit S Straight adaptor, O/D 8mm, ISO G1/4

    Item: S02250828

    S02250828
    More Info
    S02470828L

    Pneufit S Swivel elbow adaptor, Smooth line, O/D 8mm, ISO G1/4

    Item: S02470828L

    S02470828L
    More Info

    Mountings

    KQM/55451/25

    F - Piston Rod Clevis Mounting 50mm bore

    Item: KQM/55451/25

    KQM/55451/25
    More Info
    KQA/8050/21

    C - Foot Mounting 50mm bore

    Item: KQA/8050/21

    KQA/8050/21
    More Info
    KQA/8050/40

    UH - Adjustable trunnion mounting 50mm bore

    Item: KQA/8050/40

    KQA/8050/40
    More Info
    M/P72290

    SW - Wide hinge 50mm bore

    Item: M/P72290

    M/P72290
    More Info
    KQA/8050/22

    B,G - Front Flange Mounting 50mm bore

    Item: KQA/8050/22

    KQA/8050/22
    More Info
    KQA/8040/41

    S - Trunnion Support 40mm/50mm bore

    Item: KQA/8040/41

    KQA/8040/41
    More Info
    KQA/8050/23

    D - Rear Clevis Mounting 50mm bore

    Item: KQA/8050/23

    KQA/8050/23
    More Info
    KQM/8050/32

    UF - Universal piston rod eye 50mm/63mm bore

    Item: KQM/8050/32

    KQM/8050/32
    More Info

    Service Kits

    KQA/8050/00

    Service kits for KQA/8000, 50mm diameter

    Item: KQA/8050/00

    KQA/8050/00
    More Info

    Switches

    M/50/IOP/CP

    M/50 magnetically operated solid state switch with IO-Link capability, 0.3 m cable

    Item: M/50/IOP/CP

    M/50/IOP/CP
    More Info
    M/P73001/5

    Straight plug-in cable for M/50

    Item: M/P73001/5

    M/P73001/5
    More Info
    M/50/EAN/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAN/CP

    M/50/EAN/CP
    More Info
    M/50/EAP/5V

    M/50 Series, magnetically operated switch, solid state sourcing, 5m cable

    Item: M/50/EAP/5V

    M/50/EAP/5V
    More Info
    M/50/IOP/5V

    M/50 magnetically operated solid state switch with IO-Link capability, 5 m cable

    Item: M/50/IOP/5V

    M/50/IOP/5V
    More Info
    M/50/LSU/5V

    M/50 Series, magnetically operated switch, reed, 5m cable

    Item: M/50/LSU/5V

    M/50/LSU/5V
    More Info
    M/50/LSU/CP

    M/50 magnetically operated reed switch, 0.3m cable

    Item: M/50/LSU/CP

    M/50/LSU/CP
    More Info
    M/50/EAP/CP

    M/50 magnetically operated solid state switch, 0.3m cable

    Item: M/50/EAP/CP

    M/50/EAP/CP
    More Info
    QM/27/2/1

    Switch mounting brackets for M/50

    Item: QM/27/2/1

    QM/27/2/1
    More Info
    M/50/EAN/5V

    M/50 Series, magnetically operated switch, solid state siniking, 5m cable

    Item: M/50/EAN/5V

    M/50/EAN/5V
    More Info

    Tubing

    PE2-0008100

    Polyethylene (LLDPE) tubing, natural, 100m, 8mm

    Item: PE2-0008100

    PE2-0008100
    More Info
    PE2-0708100

    Polyethylene (LLDPE) tubing, black, 100m, 8mm

    Item: PE2-0708100

    PE2-0708100
    More Info
    13000800/75

    Synflex composite metal/plastic tube, black, 75m, 8mm/5.3mm

    Item: 13000800/75

    13000800/75
    More Info
    8MMSUPERFLEX/S

    Super flexible nylon tubing

    Item: 8MMSUPERFLEX/S

    8MMSUPERFLEX/S
    More Info
    Request A Quote
    • You are here
    • KA/802050/M/250
    Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom

    We're a proud part of IMI plc

    Learn more about IMI plc

    Quick Links

        Help

          Legal

            Copyright © 2025 Norgren Ltd

            Norgren Ltd, Wall Island, Birmingham Road, Lichfield, WS14 0QP, United Kingdom
            • Contact
            • Register