Millions of possibilities
Automation projects must meet strict performance demands, whether that’s driving greater productivity, minimizing energy consumption or reducing operational costs. So you need a comprehensive range of equipment to make the most effective design decisions, backed by expert application engineering support and responsive service. That’s where Endless Electric Motion comes in.
Product ranges
Products
Configurations
Electric cylinders
A broad selection of ISO standard rod-style, ball screw electromechanical linear cylinders. Our electric cylinder range is available with or without servo motors and in six bore sizes with two motor mounting options. All products are based on ISO 15552 for ease of installation, with optional integrated holding brake to support safe operation and IP65-rated versions for dusty and wet environments.

Linear axis with tooth belt drive
Our range of linear axis tooth belt drives offer the ideal solution for fast handling and positioning tasks, delivering impressive results even over long travel distances. All feature a steel-reinforced tooth belt suitable for moving both light-weight and heavy loads. With excellent operating safety and low maintenance requirements, these products are easily configured and modified with any type of special machining.

Linear axis with spindle drive
Choose a spindle drive for projects where high precision and repeatability are priorities. Our range offers extremely precise positioning accuracy over and over again – even when faced with harsh conditions and long operating times. Ball screw models provide excellent efficiency whilst trapezoidal screws provide self-locking performance. All models offer long service life, excellent operating safety and low maintenance requirements.

Multi axis systems
Customized multi axis technology offers you endless design possibilities. Premium product performance is combined with expert technical support from design to operation – helping you fulfill even the most ambitious project specifications. From pharmaceuticals to packaging and all points in between, IMI Norgren can provide the right technology for your industry – with our modular product portfolio helping to maximize design options.